Global - English

Philips Fortimo SLM C 927 PA 1202 L06 1313 G8NHE

Product Description

Philips Fortimo SLM C 927 PA 1202 L06 1313 G8NHE

Order code: 929004836801
Full order code: 872110311542300

Specifications

  • Luminous Flux (Max)
    1,001 lm
  • Luminous Flux (Min)
    864 lm
  • Luminous Flux
    910 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    2700 K
  • Luminous Efficacy (rated) (Nom)
    147 lm/W
  • Color rendering index (CRI)
    91
  • CoB LES (mm)
    6 mm

Downloads