Global - English

Philips Fortimo SLM C 830 PA 1211 L19 2828 G8 HE

Product Description

Philips Fortimo SLM C 830 PA 1211 L19 2828 G8 HE

Order code: 929004836401
Full order code: 872110311623900

Specifications

  • Luminous Flux (Max)
    7,452 lm
  • Luminous Flux (Min)
    6,436 lm
  • Luminous Flux
    6,775 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    159 lm/W
  • Color rendering index (CRI)
    84
  • CoB LES (mm)
    19 mm

Downloads