Philips Fortimo SLM C 940 1203 L09 1313 G7N HE+
Product Description
Philips Fortimo SLM C 940 1203 L09 1313 G7N HE+
Specifications
- Luminous Flux 1,470 lm
- Color Consistency Initial 2
- Correlated Color Temperature (Nom) 4000 K
- Luminous Efficacy (rated) (Nom) 158 lm/W
- Color rendering index (CRI) 90
- CoB LES (mm) 9 mm