Global - English

Philips Fortimo SLM C 930PW 1304 L09 1313 G8NUHE

New

Product Description

Philips Fortimo SLM C 930PW 1304 L09 1313 G8NUHE

Order code: 929004868801
Full order code: 872110314707300

Specifications

  • Luminous Flux (Max)
    1,062 lm
  • Luminous Flux (Min)
    917 lm
  • Luminous Flux
    965 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    182 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    9 mm