Global - English

Philips Fortimo SLM C 935 1812 L22 2828 G8N

Product Description

Philips Fortimo SLM C 935 1812 L22 2828 G8N

Order code: 929004826001
Full order code: 872110308489700

Specifications

  • Luminous Flux
    7,835 lm
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    3500 K
  • Luminous Efficacy (rated) (Nom)
    140 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    22 mm

Downloads