Global - English

Philips Fortimo SLM C 835 1812 L22 2828 G8N

Product Description

Philips Fortimo SLM C 835 1812 L22 2828 G8N

Order code: 929004825401
Full order code: 872110308471200

Specifications

  • Luminous Flux
    9,180 lm
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    3500 K
  • Luminous Efficacy (rated) (Nom)
    164 lm/W
  • Color rendering index (CRI)
    80
  • CoB LES (mm)
    22 mm