Global - English

Philips Fortimo SLM C 827 1210 L15 1919 G8N

Product Description

Philips Fortimo SLM C 827 1210 L15 1919 G8N

Order code: 929004817601
Full order code: 872110308237400

Specifications

  • Luminous Flux
    4,585 lm
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    2700 K
  • Luminous Efficacy (rated) (Nom)
    148 lm/W
  • Color rendering index (CRI)
    80
  • CoB LES (mm)
    15 mm