Global - English

Philips Fortimo SLM C 927 1216 L23 2828 G8

Product Description

Philips Fortimo SLM C 927 1216 L23 2828 G8

Order code: 929003952801
Full order code: 872110307822300

Specifications

  • Luminous Flux
    7,280 lm
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    2700 K
  • Luminous Efficacy (rated) (Nom)
    130 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    23 mm

Downloads