Global - English

Philips Fortimo SLM C 935 1211 L19 2828 G8

Product Description

Philips Fortimo SLM C 935 1211 L19 2828 G8

Order code: 929003950901
Full order code: 872110307765300

Specifications

  • Luminous Flux
    5,785 lm
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    3500 K
  • Luminous Efficacy (rated) (Nom)
    138 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    19 mm

Downloads