Global - English

Philips Fortimo SLM C 930 PW 1202 L06 1215 G8

Product Description

Philips Fortimo SLM C 930 PW 1202 L06 1215 G8

Order code: 929003938501
Full order code: 872110307393800

Specifications

  • Luminous Flux
    920 lm
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    133 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    6 mm

Downloads