Global - English

Philips Xitanium 50W WH 0.7-1.5A 54V TD DS 230V

New

Product Description

Philips Xitanium 50W WH 0.7-1.5A 54V TD DS 230V

Order code: 929004853201
Full order code: 872110312789100

Specifications

  • Output Current Ripple (Max)
    3 %
  • Output Current (Max)
    1500 mA
  • Open Circuit Voltage (DC) (Max)
    60 V
  • Output Power (Max)
    50 W
  • Output Power (Min)
    16.8 W
  • Output Current (Min)
    700 mA
  • Output Voltage (Max)
    54 V
  • Output Voltage (Min)
    24 V
  • Protection class IEC
    Safety class I/II

Downloads

Family

Product