Global - English

Philips Xitanium 30W/m 0.35-0.7A 42V DS I HE230V

Product Description

Philips Xitanium 30W/m 0.35-0.7A 42V DS I HE230V

Order code: 929004839801
Full order code: 872110312060100

Specifications

  • Output Current Ripple (Max)
    3 %
  • Output Current (Max)
    700 mA
  • Open Circuit Voltage (DC) (Max)
    60 V
  • Output Power (Max)
    30 W
  • Output Power (Min)
    10.5 W
  • Output Current (Min)
    350 mA
  • Output Voltage (Max)
    42 V
  • Output Voltage (Min)
    30 V
  • Protection class IEC
    Safety class I/II

Downloads

Family

Product