Global - English

Philips Xitanium 40W/m 0.7-1.05A 42V DS S HE230V

Product Description

Philips Xitanium 40W/m 0.7-1.05A 42V DS S HE230V

Order code: 929004839601
Full order code: 872110312056400

Specifications

  • Output Current Ripple (Max)
    3 %
  • Output Current (Max)
    1050 mA
  • Open Circuit Voltage (DC) (Max)
    60 V
  • Output Power (Max)
    40 W
  • Output Power (Min)
    21 W
  • Output Current (Min)
    700 mA
  • Output Voltage (Max)
    42 V
  • Output Voltage (Min)
    30 V
  • Protection class IEC
    Safety class I/II

Downloads

Family

Product