Philips Philips VitaUp

VitaUp

Product family information

Description

Philips VitaUp modules offer an easy-to-integrate & cost-effective solution that emits low-intensity, narrow-band UVB. UVB is responsible for producing Vitamin D in the skin. Sufficient Vitamin D levels are key to support strong bones and teeth, support immune function, and even mood and cognitive function. Philips VitaUp is designed to support well-being of individuals by providing low dose of UVB in an indoor setting.

Benefits

  • Supports Vitamin D generation in a natural form

  • Long-term low-intensity UVB radiation

Features

  • DALI and MasterConnect compatible through isolated port

  • Selected diagnostics for operation time and fault detection

Applications

  • Indoor

Downloads