Global - English

Philips Fortimo LEDFlex IP67

Fortimo LEDFlex systems

Products

Product family information

Description

The Fortimo LEDFlex' are designed for built-in applications on aluminum extrusions for retail display lighting applications such as shelf lighting, for indoor linear accent lighting and various decorative lighting applications such as cove lighting.​ Moreover, one look and feel in stores for the ultimate shopping experience can be created in combination with available PremiumWhite spot lighting solutions.

Benefits

  • Extremely narrow pitch distance enables outstanding uniformity with 140 leds per meter even with a short distance to the diffuser

  • High design freedom by cut-options every 5 cm

Features

  • Luminous flux range of 500/1000/1500/2000 lm/m

  • CCTs: 3000, 4000, 6500

Applications

  • Ideal for built-in applications on aluminum extrusions and for various decorative lighting applications such as cove lighting, indoor facade accent lighting.

Downloads