Global - English

Philips Fortimo LEDFlex C 5m 1000lm/m 927 C5 G1

Product Description

Philips Fortimo LEDFlex C 5m 1000lm/m 927 C5 G1

Order code: 929003399980
Full order code: 692234194822000

Specifications

  • Luminous Flux
    81 lm
  • Color Consistency Initial
    5
  • Correlated Color Temperature (Nom)
    2700 K
  • Luminous Efficacy (rated) (Nom)
    83 lm/W
  • Color rendering index (CRI)
    90

Downloads

Family

Product