Global - English

Philips CoreLine Waterproof, 25 W, L600 mm, 4000 lm, 4000 K, DALI, Symmetrical, Clear, IP65, IK08

WT120C G2 LED40S/840 PSD L600

Product Description

L600 mm, Polycarbonate, Grey, Power supply unit with DALI interface, 4000 lm, 25 W, 160 lm/W, 4000 K, (0.38,0.38) SDCM≤3, Symmetrical, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 5-pole

Order code: 911401816087
Full order code: 872016975432499

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads