Global - English

Philips CoreLine tubular waterproof, 28 W, L1500 mm, 3900 lm, 4000 K, Very wide beam, Opal, IP69K, IK06, TW1

WT210C LED39S/840 PSU TW1 PMMA L1500

Product Description

L1500 mm, Plastic, White, Power supply unit (On/Off), 3900 lm, 28 W, 139 lm/W, 4000 K, (0.38,0.38)SDCM3, Very wide beam, Opal, Polymethyl methacrylate, IP69K | Dust penetration-protected, pressure watertight 80 °C, IK06 | 1 J, Safety class I, Push-in connector 3-pole, Feed-through wiring 1-phase

Order code: 911401860284
Full order code: 871951495385799

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Service tag
No
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Tendertext
Tender text - WT210C LED39S/840 PSU TW1 PMMA L1500 txt 3.5 kB
Product leaflet
Localized commercial leaflet 911401860284 en_AA pdf 376.4 kB

Brochures

Install instructions
CoreLine tubular waterproof, Installation Instruction, PMMA pdf 8.4 MB

Visuals

Product-Photographs-911401860284_EU
Multiple assets - Visuals
Product-Diagrams-911401860284_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WT210C LED39S/840 PSU TW1 PMMA L1500 IES
Revit file
WT210C LED39S/840 PSU TW1 PMMA L1500 911401860284 ZIP
Dialux
ULD File - WT210C LED39S/840 PSU TW1 PMMA L1500 ULD
Relux
ROLF File - WT210C LED39S/840 PSU TW1 PMMA L1500 ROLFZ
LDT
LDT File - WT210C LED39S/840 PSU TW1 PMMA L1500 LDT