Philips CoreLine tubular waterproof G2, 43.5 W, L1500 mm, 7000 lm, 4000 K, DALI, Beam angle 120°, Oval reflector, Opal, IP67, IK06, TW1, EL-DC
WT210C G2 LED70S/840 PSD TW1 PMMA L1500
New
Product Description
L1500 mm, Plastic, White, Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 7000 lm, 43.5 W, 161 lm/W, 4000 K, (0.38, 0.38) SDCM<3, Beam angle 120°, Oval reflector, Opal, Polymethyl methacrylate, IP67 | Dust penetration-protected, watertight, IK06 | 1 J, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years
- Sustainability rating Unclassified