Philips CoreLine tubular waterproof G2, 31 W, L1200 mm, 5000 lm, 4000 K, Beam angle 120°, Oval reflector, Opal, IP67, IK06, TW1
WT210C G2 LED50S/840 PSU TW1 PMMA L1200
New
Product Description
L1200 mm, Plastic, White, Power supply unit (On/Off), 5000 lm, 31 W, 161 lm/W, 4000 K, (0.38, 0.38) SDCM<3, Beam angle 120°, Oval reflector, Opal, Polymethyl methacrylate, IP67 | Dust penetration-protected, watertight, IK06 | 1 J, Safety class I, Push-in connector 3-pole
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years
- Sustainability rating Unclassified