Signify myCreation MyCreation Dome – BA Series(49S–70S)

Unleash the power of light with the Dome mid-bay

Products

Product Compare
TC BA-L S 49S/PW930 DIA WR BK402T102 BK

TC BA-L S 49S/PW930 DIA WR BK402T102 BK

912500108681
-
-
3000
-
-

Product family information

Description

Unleash the power of light with the Dome mid-bay. Our integrated fixtures with powerful LED engines project the same amount of power as downlighting. Whether you have ceilings or not, the Dome's mid bay provides ample light output and a range of styles to choose from. The Dome has a high efficacy up to 143 lm/W. With our unique textures and optic combinations, you can create a signature style that's perfect for your office, retail, or hospitality space.

Benefits

  • Circular design

  • Sustainably 3D Printed

Features

  • High power COB LED light engines

  • Variety of optical configurations

Applications

  • Office
  • Retail
  • Hospitality

Downloads