Philips TrueCircle Surface & Suspended, 19.5 W, D380 mm, 2000 lm, 4000 K
SM250C 20S/840 PSU PSP D380 WH
Product Description
D380 mm, Aluminium, White, Traffic white (RAL9016), Power supply unit (On/Off), 2000 lm, 19.5 W, 102 lm/W, 4000 K, (0.38, 0.38) SDCM <lt/>3, Wide beam, Matte, Polystyrene, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Gear EB [Electronic]
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Unclassified