CoreLine surface-mounted, All-in, 34 W, 25 W, 1200x200 mm, 3100 lm, 3700 lm, 4300 lm, 4000 K, DALI, UGR19, ELB3h
SM136V 31S_37S_43S/840 PSD W20L120OCELB3
Product Description
1200x200 mm, Steel, White, Signal white (RAL9003), Power supply unit with DALI interface, All-in, Multi Lumen, 3100 lm, 3700 lm, 4300 lm, 34 W, 25 W, 126 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Wide beam, Microprismatic lens, Polymethyl methacrylate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Cable with connector 5-pole, Connection unit 7-pole, Emergency lighting 3 hours duration basic version