Global - English

Philips SmartBright LED Panel RC048 wide voltage

More reliable, more professional, The affordable LED solution for offices

Products

RC048B LED42S/840 100-277 W59L59 LA
RC048B LED42S/840 100-277 W59L59 LA
911401857385
RC048B LED42S/865 100-277 W59L59 LA
RC048B LED42S/865 100-277 W59L59 LA
911401857485
RC048B LED42S/840 100-277 W60L60 LA
RC048B LED42S/840 100-277 W60L60 LA
911401857585
RC048B LED42S/865 100-277 W60L60 LA
RC048B LED42S/865 100-277 W60L60 LA
911401857685
RC048B LED42S/840 100-277 W62L62 LA
RC048B LED42S/840 100-277 W62L62 LA
911401857785
RC048B LED42S/865 100-277 W62L62 LA
RC048B LED42S/865 100-277 W62L62 LA
911401857885
RC048B LED42S/840 100-277 W30L121 LA
RC048B LED42S/840 100-277 W30L121 LA
911401857985
RC048B LED42S/865 100-277 W30L121 LA
RC048B LED42S/865 100-277 W30L121 LA
911401858085

Product family information

Description

The SmartBright LED Panel is the most economical LED solution that provides reliable and qualified lighting in work areas within a long lifetime, creating a brighter and healthier office environment.

Benefits

  • Slim and elegant design: height of the luminaire lower than 4 cm

  • PMMA as Light Guide material: strong anti-yellowing performance over the entire lifetime

Features

  • 4260 lm

  • 125 lm/W

Applications

  • Open office, Meeting room, Circulation area, Hospital, Library

Warning & Safety

  • For indoor use only

  • The luminaire must not be used or stored in a corrosive environment where hazardous materials such as sulfur, chlorine, thalates, etc. are present

Downloads

Leaflets

Family leaflet
Localized commercial leaflet SmartBright LED Panel RC048 G3 en_AA pdf 340.7 kB
Install instructions
SmartBright LED Panel RC048 G3 pdf 2.3 MB

Visuals

Family-Photographs-SmartBright LED Panel RC048 wide voltage
Multiple assets

Photometry and Lighting design

Family-IES-SmartBright LED Panel RC048 wide voltage
Multiple assets