Philips SmartBright LED Panel RC048 G3

More reliable, more professional, The affordable LED solution for offices

Product family information

Description

The SmartBright LED Panel is the most economical LED solution that provides reliable and qualified lighting in work areas within a long lifetime, creating a brighter and healthier office environment.

Benefits

  • Slim and elegant design: height of the luminaire lower than 4 cm

  • PMMA as Light Guide material: strong anti-yellowing performance over the entire lifetime

Features

  • 4260 lm

  • 125 lm/W

Applications

  • Open office, Meeting room, Circulation area, Hospital, Library

Warning & Safety

  • For indoor use only

  • The luminaire must not be used or stored in a corrosive environment where hazardous materials such as sulfur, chlorine, thalates, etc. are present

Downloads