Global - English

Signify myCreation Accent Track D90

Accent Track D90 - A classic and eco-friendly accent light

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product Compare
TCAT90 27S/PW930 PSU MB T102 WH481

TCAT90 27S/PW930 PSU MB T102 WH481

910771148203
133
2,800
3000
21
-

Product family information

Description

A classic and eco-friendly accent light with a customizable twist, the Accent Track D90 is designed to enhance your retail spaces with a diameter of 90mm. Featuring an integrated hinge and versatile features, this energy-efficient light offers outstanding performance. With glare accessories like Honeycomb, Barndoor and Snoot, you can achieve perfect visual comfort. Choose from a wide range of light recipes, beam angles, driver options, and textures. Available in 8 color options for the housing and front ring, it fits seamlessly into any setting. The spot contains printed parts made with at least 65% recycled polycarbonate and 85% recycled aluminum for the heatsink, making it not only stylish but also environmentally conscious. With high efficacy, this light is perfect for retail applications such as food retail, car showrooms, and electronic shops. Illuminate your space while reducing energy costs and CO₂ emissions with the Accent Track D90.

Benefits

  • Circular design

  • Fulfils all accent lighting needs

Features

  • Rich pallet of housing & front ring colors

  • 2 Different Lengths

Applications

  • Retail
  • Supermarkets
  • Fashion Retail
  • Offices

Downloads