Global - English

Philips GreenSpace Evo Projector, 3D printed, 23 W, 2700 lm, PremiumWhite, 3000 K, CRI>90, Beam angle 30°, OptiAccent Lens, White

ST333T 27S/PW930 PSU FPO30 WH481

Product Description

Polycarbonate, White, 3-circuit power track, Power supply unit (On/Off), 2700 lm, 23 W, 117 lm/W, PremiumWhite, 3000 K, (0.422, 0.386), CRI>90, Beam angle 30°, OptiAccent Lens, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Track

Order code: 910505104990
Full order code: 872016983881900

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product