Philips GentleSpace Gen3, 75 W, 13000 lm, 4000 K, Wireless, Interact Ready, Wide beam, H4, IP65, IK02
BY480X LED130S/840 SIA HE WB GC SI H4
Product Description
Aluminum, Silver, White aluminum (RAL9006), Sensor ready driver Interact System ready, Sensor SNH (R) 210, 13000 lm, 75 W, 173 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK02 | 0.2 J standard, Safety class I, External connector