GentleSpace Gen3, 85 W, 13000 lm, 4000 K, DALI, Wide beam, IP65, SWP, IK07

BY480P LED130S/840 PSD WB GC SI

Product Description

Aluminum, Silver, White aluminum (RAL9006), Power supply unit with DALI interface, 13000 lm, 85 W, 152 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, External connector

Order code: 910500465539
Full order code: 871869940733900

Downloads