Product Description
Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Gray, Power supply unit (On/Off), 10000 lm, 77 W, 129 lm/W, 4000 K, (0.385, 0.380) SDCM<5, Wide beam, Matte, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK06 | 1 J, Safety class I, Connection unit 3-pole