Philips CoreLine Highbay gen6, UltraEfficient, 184 W, 35000 lm, 4000 K, Beam angle 90°, IP66, IK08
BY122P G6 LED350/UE840 PSU WB
Product Description
Aluminum die cast, Gray, Basalt gray (RAL7012), Single layer powder coating, Bracket, Surface, Suspended, Power supply unit (On/Off), 35000 lm, 184 W, 190 lm/W, 4000 K, (0.3818,0.3797) SDCM <5, Beam angle 90°, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Screw connector
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years