Global - English

Philips CoreLine Highbay Gen6, UltraEfficient, 196 W, 35000 lm, 4000 K, Wireless, Interact Ready, Beam angle 55°, H4, IP65, IK05

BY122X G6 LED350/840 SIA NB H4

Product Description

Aluminum die cast, Gray, Basalt gray (RAL7012), Single layer powder coating, Bracket, Surface, Suspended, Sensor ready driver Interact System ready, Sensor SNH (R) 210, 35000 lm, 196 W, 178 lm/W, 4000 K, (0.3818,0.3797) SDCM <5, Beam angle 55°, IP65 | Dust penetration-protected, jet-proof, IK05 | 0.7 J, Safety class I, Screw connector

Order code: 911401556545
Full order code: 872110330671500

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years