Global - English

Philips CoreLine Highbay gen6, UltraEfficient, 196 W, 35000 lm, 4000 K, DALI, Beam angle 55°, IP66, IK08

BY122P G6 LED350/840 PSD NB

Product Description

Aluminum die cast, Gray, Basalt gray (RAL7012), Single layer powder coating, Bracket, Surface, Suspended, Power supply unit with DALI interface, 35000 lm, 196 W, 178 lm/W, 4000 K, (0.3818,0.3797) SDCM <5, Beam angle 55°, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Screw connector

Order code: 911401556445
Full order code: 872110330659300

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - BY122P G6 LED350/840 PSD NB txt 4.5 kB
Product leaflet
Localized commercial leaflet 911401556445 en_AA pdf 430.5 kB

Brochures

Install instructions
Mounting instruction, CoreLine highbay gen6, BY120/BY121/BY122P PSU PSD pdf 12.0 MB

Visuals

Product-Photographs-911401556445_EU
Multiple assets - Visuals
Product-Diagrams-911401556445_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BY122P G6 LED350/840 PSD NB IES
Revit file
Revit file - 911401556445 ZIP
Dialux
ULD File - BY122P G6 LED350/840 PSD NB ULD
Relux
ROLF File - BY122P G6 LED350/840 PSD NB ROLFZ
LDT
LDT File - BY122P G6 LED350/840 PSD NB LDT

Other

Environmental product declaration
EPD CoreLine highbay Gen6 BY122P BY122X pdf 1.0 MB