Global - English

Philips CoreLine Highbay Gen6, UltraEfficient, 184 W, 35000 lm, 4000 K, Beam angle 55°, IP66, IK08

BY122P G6 LED350/UE840 PSU NB

Product Description

Aluminum die cast, Gray, Basalt gray (RAL7012), Single layer powder coating, Bracket, Surface, Suspended, Power supply unit (On/Off), 35000 lm, 184 W, 190 lm/W, 4000 K, (0.3818,0.3797) SDCM <5, Beam angle 55°, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Screw connector

Order code: 911401556345
Full order code: 872110330647000

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years