Global - English

Philips CoreLine Highbay gen6, UltraEfficient, 82 W, 15000 lm, 4000 K, Wireless, Interact Ready, Beam angle 55°, H4, IP65, IK05

BY120X G6 LED150/840 SIA NB H4

Product Description

Aluminum die cast, Gray, Basalt gray (RAL7012), Single layer powder coating, Bracket, Surface, Suspended, Sensor ready driver Interact System ready, Sensor SNH (R) 210, 15000 lm, 82 W, 182 lm/W, 4000 K, (0.3818,0.3797) SDCM <5, Beam angle 55°, IP65 | Dust penetration-protected, jet-proof, IK05 | 0.7 J, Safety class I, Screw connector

Order code: 911401554145
Full order code: 872110330665400

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product