Global - English

Philips CoreLine Highbay gen6, UltraEfficient, 82 W, 15000 lm, 4000 K, DALI, Beam angle 55°, IP66, IK08

BY120P G6 LED150/840 PSD NB

Product Description

Aluminum die cast, Gray, Basalt gray (RAL7012), Single layer powder coating, Bracket, Surface, Suspended, Power supply unit with DALI interface, 15000 lm, 82 W, 182 lm/W, 4000 K, (0.3818,0.3797) SDCM <5, Beam angle 55°, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Screw connector

Order code: 911401554045
Full order code: 872110330653100

Specifications

Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Value ladder
Performance
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Tendertext
Tender text - BY120P G6 LED150/840 PSD NB txt 4.5 kB
Product leaflet
Localized commercial leaflet 911401554045 en_AA pdf 623.7 kB

Brochures

Install instructions
Mounting instruction, CoreLine highbay gen6, BY120/BY121/BY122P PSU PSD pdf 12.0 MB

Visuals

Product-Photographs-911401554045_EU
Multiple assets - Visuals
Product-Diagrams-911401554045_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BY120P G6 LED150/840 PSD NB IES
Revit file
BY120P G6 LED150/840 PSD NB 911401554045 ZIP
Dialux
ULD File - BY120P G6 LED150/840 PSD NB ULD
Relux
ROLF File - BY120P G6 LED150/840 PSD NB ROLFZ
LDT
LDT File - BY120P G6 LED150/840 PSD NB LDT

Other

Environmental product declaration
EPD CoreLine highbay Gen6 BY120P BY120X pdf 1.1 MB