Philips CoreLine Highbay Gen6, UltraEfficient, 55 W, 10000 lm, 4000 K, DALI, Beam angle 55°, IP66, IK08
BY120P G6 LED100/840 PSD NB
Product Description
Aluminum die cast, Gray, Basalt gray (RAL7012), Single layer powder coating, Bracket, Surface, Suspended, Power supply unit with DALI interface, 10000 lm, 55 W, 181 lm/W, 4000 K, (0.3818,0.3797) SDCM <5, Beam angle 55°, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Screw connector
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years