Philips LuxSpace, recessed, 30 W, D200 mm, 3100 lm, Tunable white 2700-6500 K, DALI, High-gloss reflector, White, IP20
DN570B LED40S/TWH PSD-E C WH
Product Description
D200 mm, Metal–Plastic, White, Signal white (RAL9003), Power supply unit with DALI interface external, 3100 lm, 30 W, 100 lm/W, Tunable white 2700-6500 K, (0.307,0.326) SDCM≦4, High-gloss reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief