Philips LuxSpace, recessed, 20 W, D200 mm, 2600 lm, 3000 K, DALI, Interact Ready, UGR19, High-gloss reflector, VLC, White, IP20

DN571B LED24S/830 DIA-VLC-E C WH

Product Description

D200 mm, Aluminum die cast, White, Signal white (RAL9003), Dali dimming Interact System ready visual light communicaton enabled external, 2600 lm, 20 W, 130 lm/W, 3000 K, (0.43, 0.40) SDCM≤2, UGR19, High-gloss reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505100874
Full order code: 871869997004800

Downloads