Philips LuxSpace, recessed, 16.4 W, D200 mm, 2200 lm, 3000 K, DALI, Interact Ready, High-gloss reflector, Clear, VLC, White, IP20/54

DN570B LED20S/830 DIA-VLC-E C PG WH

Product Description

D200 mm, Aluminum die cast, White, Signal white (RAL9003), Dali dimming Interact System ready visual light communicaton enabled external, 2200 lm, 16.4 W, 134 lm/W, 3000 K, (0.43, 0.40) SDCM≤2, High-gloss reflector, Clear, Glass, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505100862
Full order code: 871869996992900

Downloads