Philips LuxSpace Mini, recessed, 6.4 W, D150 mm, 840 lm, 3000 K, DALI, Interact Ready, UGR19, High-gloss reflector, VLC, IP20
DN561B LED8S/830 DIA-VLC-E C WH
Product Description
D150 mm, Aluminum die cast, White, Signal white (RAL9003), Dali dimming Interact System ready visual light communicaton enabled external, 840 lm, 6.4 W, 131 lm/W, 3000 K, (0.43, 0.40) SDCM <2, UGR19, High-gloss reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief