Philips LuxSpace Mini, recessed, 6.4 W, D150 mm, 840 lm, 3000 K, High-gloss reflector, IP20
DN560B LED8S/830 PSU-E C WH
Product Description
D150 mm, Aluminum die cast, White, Signal white (RAL9003), Power supply unit external (On/Off), 840 lm, 6.4 W, 131 lm/W, 3000 K, (0.43, 0.40) SDCM <2, High-gloss reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief