Global - English

Philips CoreLine Recessed Spot gen2, Fixed, 7.2 W, D68 mm, 720 lm, 2700 K, Phase-cut dim, Wide beam, White, IP20/65

RS155B LED6-WB-/827 D68 PSR PI6 WH

Product Description

CoreLine Recessed Spot gen2, Fixed, D68 mm, Aluminum die-cast, White, Power supply unit regulating external, 720 lm, 7.2 W, 100 lm/W, 2700 K, (0.46, 0.41) SDCM <5, Wide beam, Textured, Polycarbonate, IP20/65 | Finger-protected; Dust penetration-protected, jet-proof, IK03 | 0.3 J, Safety class II, Cable 0.25 m with connector 3-pole, Push-in connector 3-pole

Order code: 911401828785
Full order code: 872016950265999

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product