Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
CLAS 25W E27 220-240V A55 CL 1CT/10X10F920052843329 | 25 | 220 | - | - | E27 | ||
CLAS 60W E27 220-240V A55 CL 1CT/10X10F920054643329 | 60 | 710 | - | - | E27 | ||
CLAS 75W E27 220-240V A55 CL 1CT/10X10F920055543329 | 75 | 940 | - | - | E27 | ||
CLAS 15W E27 220-240V A55 CL 1CT/10X10F920119143329 | 15 | 120 | - | - | E27 |
4 items
Product family information
Description
Conventional pear-shaped incandescent lamps
Benefits
Brilliant, visible filament adds friendly points of brightness for an enriched lighting effect
Features
Vacuum-filled (15W) or gas-filled (25W and above)
Choice of clear or frosted lamp types