Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
HPL-N 125W/542 E27 1CT/24928052007391 | 125.0 | - | 4100 | - | E27 | ||
HPL-N 125W E27 SG 1CT/24928052007399 | 125.0 | - | 4200 | - | E27 | ||
HPL-N 400W/542 E40 HG 1SL928053507488 | 400.0 | - | 4200 | - | E40 |
3 items
Product family information
Description
Standard High Pressure Mercury lamp
Benefits
Good budget alternative
Features
Equipped with one or two auxiliary electrodes to ensure quick and reliable ignition
Single-ended gas-filled glass bulb (HG-SG) with a quartz mercury vapour discharge tube
Applications
Warning & Safety
For use with control gear designed for high-pressure mercury lamps
A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.