Global - English

Philips MasterColor CDM-T Elite Med Wattage

The next generation of white light.

Products

Product Compare
315.9
34,300
4200
-
PGZX18

Product family information

Description

The Philips MasterColor Elite MW system offers an unrivalled level of light quality and performance. The lamp's sparkling white light creates a natural ambience and really brings out the best in all different types of colors. In addition, the high efficiency of the lamp and ballast together means reduced energy use and a lower cost of ownership compared to a 400W Metal Halide HID system

Benefits

  • Excellent color rendering of 90+ CRI

  • Philips “Green Flagship Product” - Low mercury, no lead

Features

  • Significant upgrade opportunity over traditional HID systems.

  • Viable alternative to fluorescent options.

Applications

  • Ideal for architectural facade lighting, illumination of pedestrian areas, indoor retail outlets, warehouses, manufacturing facilities

Warning & Safety

  • R "WARNING: These lamps can cause serious skin burn and eye inflammation from short wave ultraviolet radiation if outer envelope of the lamp is broken or punctured. Do not use where people will remain for more than a few minutes unless adequate shielding or other safety precautions are used. Certain lamps that will automatically extinguish when the outer envelope is broken or punctured are commercially available." This lamp complies with FDA radiation performance standard 21 CFR subchapter J. (USA:21 CFR 1040.30 Canada: SOR/DORS/80-381)

Downloads