Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
MHC150/U/MP/3K ALTO 12PK928601171501 | - | - | 3000 | - | E26 | Single Contact Medium Screw | ||
MHC150/U/MP/4K ALTO 12PK928601171701 | - | - | 4000 | - | E26 | Single Contact Medium Screw | ||
MHC50/U/MP/3K ELITE928601173701 | 50.2 | - | 3000 | - | E26 | Single Contact Medium Screw | ||
MHC70/U/MP/3K ELITE928601173801 | 70.4 | - | 2900 | - | E26 | Single Contact Medium Screw | ||
MHC100/U/MP/3K ELITE928601174001 | - | - | 3000 | - | E26 | Single Contact Medium Screw |
Product family information
Description
Direct retrofit with immediate energy savings!. Range of protected, high-efficiency long life ceramic metal halide lamps with a stable color over lifetime and a crisp, sparkling light to be used in open fixtures.
Benefits
Environmentally ResponsibleTCLP* CompliantALTO® LampTechnology.
High lamp efficacy (up to 95 LPW)
Features
Excellent Color Rendering.
Superior Color Stability Over Life.
Applications
Warning & Safety
R "WARNING: These lamps can cause serious skin burn and eye inflammation from short wave ultraviolet radiation if outer envelope of the lamp is broken or punctured. Do not use where people will remain for more than a few minutes unless adequate shielding or other safety precautions are used. Certain lamps that will automatically extinguish when the outer envelope is broken or punctured are commercially available." This lamp complies with FDA radiation performance standard 21 CFR subchapter J. (USA:21 CFR 1040.30 Canada: SOR/DORS/80-381)