Global - English

Philips CosmoPolis CosmoWhite

A new age in outdoor city lighting

Products

Product Compare
141.0
-
-
-
PGZ12

Product family information

Description

Philips Cosmopolis Outdoor Lighting System simplifies outdoor lighting with the combination of a miniature lamp and an optimized electronic ballast system.

Benefits

  • Energy efficiency and long, dependable service, not only to reduce your lighting cost of ownership but also to address environmental concerns.

  • Improved visibility and enhanced ambience to attract people back into your city centers at night.

Features

  • Crisp, white light.

  • Rated average life of 30,000 hours*

Applications

  • Ideal for indoor and outdoor applications of industrial facilities and warehouses
  • Lamp optimized for horizontal position; when positioned vertically, the lifetime specification is much lower (as much as - 40%)

Warning & Safety

  • R "WARNING: These lamps can cause serious skin burn and eye inflammation from short wave ultraviolet radiation if outer envelope of the lamp is broken or punctured. Do not use where people will remain for more than a few minutes unless adequate shielding or other safety precautions are used. Certain lamps that will automatically extinguish when the outer envelope is broken or punctured are commercially available." This lamp complies with FDA radiation performance standard 21 CFR subchapter J. (USA:21 CFR 1040.30 Canada: SOR/DORS/80-381)

Downloads