Product family information
Description
Philips Energy Advantage T5 HO 49W lamps are environmentally-responsible, ultra-slim and have extraordinary light output with increased energy savings.
Benefits
Outstanding energy savings - save 5 watts when switching from a standard T5 HO 54W lamp, with no sacrifice to performance.
Sustainable Lighting Solution - only 1.4 mg of mercury per lamp - the lowest mercury levels in the industry.
Features
Reduced maintenance and disposal costs.
Long life (40,000 hrs RAL**) for an extended relamping cycle.