Global - English

Philips T5 Energy Advantage

Saving energy was never so simple

Products

Product family information

Description

Philips Energy Advantage T5 lamps featuring ALTO Lamp Technology offer ultimate energy savings without any sacrifice to light levels.

Benefits

  • Outstanding energy savings - save 3 watts when switching from a standard T5 28W lamp, with no sacrifice to performance.

  • Sustainable Lighting Solution - only 1.4 mg of mercury per lamp.

Features

  • Save 3 watts by simply changing a lamp (when replacing a Standard T5 28W lamp).

  • Save $12.00 in energy costs over the life of the lamp when compared to a Standard T5 28W (based on 40,000 hrs Rated Average Life at $.10 per start).

Applications

  • Ideal for general, decorative and architectural lighting in offices, retail stores, hotels, schools and hospitals.

Downloads